Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Shipping & Returns Policy

Ethernet Network Interface Card

Go to Product Support
product image

$187.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns
Sales Contact Contact Sales
Contact Sales

Want more information on this product?

Call +1-866-765-0827 (toll free) or +1-604-242-9937 to speak with a knowledgeable specialist.

Specifications
Part Number
ACC-01-1105
Controller
Intel® I350 Gigabit Ethernet Controller
Transfer Rate
10/100/1000 Mbps
Cables
Cat 5E and Cat6: 1000 Base-T or 100 Base-T up to 100 m (PoE power minimum requirement Cat5)
Bus Type
PCI Express v2.1 (2.5 GT/s & 5.0 GT/s) x4, also compatible with x8 or x16 lanes
Ports
Dual 1 Gigabit Ethernet
Operating Temperature [accessory]
0°C to 55°C
Dimensions
68.8 mm x 159.5 mm
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Ethernet Network Interface Card

$187.00